CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
1350-R-R00-00000-0-G
ELECTRO
Order code
1350-R-R00-00000-0-G
Model
Controller
P-Programmer
V-Valve
Output 1
R-Relay
D-Static
C-Analog 4...20mA
Output 2 - 3 - 4
R-0-0-1 Relay (5A)
D-0-0-1 Static
R-R-0-2 Relay (5A)
D-R-0-1 Static +1 Relay (5A)
R-R-T-2 Relay (5A) + 1 Long Life Relay
D-R-T-1 Static + 1 Relay (5A)+ 1 Long Life Relay
D-R-R-1 Static + 2 Relay (5A)
R-R-R-3 Relay (5A)
Remote Set Point
0-Absent
1-SPR 0/4…20mA / 0…10
W retransmission
0
1
CT inputs
0-Absent
1-CT1
2-CT1+CT2
Digital inputs
0-Absent
1-1 DI
5-5 DI
Serial communication
0-Absent
1-RS485
Supply
0-20...27 Vac/DC
1-100...240 Vac
Function
0-Absent
LF-Logical operations
Display
G-Green setpoint
Preview - Generation

Embedded user actions