CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
WRA-S-B-0050-B-3 000001XXX00M0XX
ELECTRO
Order code
WRA-S-B-0050-B-3 000001XXX00M0XX
Output
S-SSI digital output
Output Connector
B-DIN45322 6-pin connector output
D-DIN45322 7-pin connector output
H-M12 8 pin output connector
F-Cable output PVC
R-Cable output PUR high flexibility
Model
50
75
100
130
150
160
175
200
225
250
300
350
360
400
450
500
550
600
650
700
750
800
850
900
950
1000
1100
1200
1250
1300
1400
1500
1750
2000
2050
2100
2250
2500
2750
3000
3250
3500
3750
4000
Output
B-Binary data code output
G-Gray data code output
Calibration report
0-no report
L-with report
Data length
3-Data lenght 24 bit
4-Data lenght 25 bit
5-Data lenght 21+1 bit (FM357)
Data resolution
0-0.002 mm
1-0.005 mm (standard)
2-0.010 mm
3-0.020 mm
4-0.040 mm
5-0.001 mm
6-0.0005 mm
Scale orientation
1-Ascending (standard)
2-Descending
4-Ascending (over sampling refresh output 4 KHz)
Cable lengths
00-Output A/B/C/H
Thread
M-M 18x1.5 (standard)
I-3/4” - 16UNF
Preview - Generation
Preview
3D
2D

Embedded user actions