CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
WRA-A-A-0050-A-1 0000XXXXS00M0XX
ELECTRO
Order code
WRA-A-A-0050-A-1 0000XXXXS00M0XX
Output
A-Analog output
Output Connector
A-M12 5 pin output connector
B-6 pin DIN 45322 output connector
C-8 pin DIN 45326 output connector
H-M12 8 pin output connector
F-PVC output cable
R-PUR output cable higth flexibility
Model
50
70
75
100
130
150
175
200
225
254
300
250
350
360
400
450
500
534
550
600
650
700
750
800
850
875
900
950
1000
1100
1150
1200
1230
1250
1300
1400
1500
1600
1650
1750
2000
2170
2250
2500
2600
2750
3100
3200
3500
3850
Output
A-0...10, 10...0 Vdc
E-4...20, 20...4 mA
G-0...20, 20...0 mA
Calibration report
0-no report
L-with report
Cable lengths
00-Output A/B/C/H
Thread
M-M 18x1.5 (standard)
I-3/4” - 16UNF
Preview - Generation

Embedded user actions