CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
WPP-A-A-0050-N 0000X000X00X0XX
ELECTRO
Order code
WPP-A-A-0050-N 0000X000X00X0XX
Output
A-Analog output
Connector
A-M12 5-pin connector output
B-DIN45322 6-pin connector output
C-DIN45326 8-pin connector output
H-M12 8-pin connector output
F-PVC cable output
Model
50
75
100
130
150
175
200
225
250
275
300
350
360
400
450
500
550
600
650
675
700
750
800
850
900
950
1000
1100
1150
1200
1250
1300
1350
1400
1500
1600
1650
1700
1750
2000
2250
2500
Output
N-0...10Vdc 1 cursor
P-0...10Vdc 1 cursor, position and speed
Y-0...10Vdc 2 cursors (min. stroke 360mm)
E-4...20mA 1 cursor
F-4...20mA 1 cursor, position and speed
H-4...20mA 2 cursors (min. stroke 360mm)
B-0...20mA 1 cursor
C-0...20mA 1 cursor, position and speed
D-0...20mA 2 cursors (min. stroke 360mm)
K-0...+5Vdc 1 cursor
Calibration report
0-no report
L-with report
Output of speed
Output F cable length
00-A, B, C, H Outputs
Brackets on request
PKIT090
PKIT091
Cursor on request
PCUR202/PCUR230
PCUR210
PCUR211
PCUR212
Preview - Generation
Preview
3D
2D

Embedded user actions