CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
WPA-S-B-0050-B-3 0000XX01X00X0XX
ELECTRO
Order code
WPA-S-B-0050-B-3 0000XX01X00X0XX
Output
S-SSI digital output
Connector
B-DIN45322 6-pin connector output
C-DIN45326 8-pin connector output
D-DIN45329 7-pin connector output
H-M12 8-pin connector output
F-PVC cable output
R-Cable output PUR high flexibility 7-pin 7x0,14
Model
50
75
100
130
150
175
200
225
300
250
350
360
400
450
500
550
600
650
700
750
800
850
900
950
1000
1100
1200
1250
1300
1400
1500
1750
2000
2500
2750
3000
3250
3500
3750
4000
Output
B-Binary data code output
G-Gray data code output
Calibration report
0-no report
L-with report
Data length
3-Data length 24 bit
4-Data length 25 bit
5-Data length 21+1 bit (FM357
Data resolution
0-0.002 mm
1-0.005 mm (standard)
2-0.010 mm
3-0.020 mm
4-0.040 mm
5-0.001 mm
1-0.0005 mm
Scale orientation
1-Ascending (standard)
2-Descending
4-Ascending (over sampling refresh output 4 KHz)
Output F cable length
00-Output B, C, H
Brackets on request
PKIT090
PKIT091
Cursor on request
PCUR202/PCUR230
PCUR212
Preview - Generation
Preview
3D
2D

Embedded user actions