CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
TSA-E-1-E-BV05-G-T-V-000
Order code
TSA-E-1-E-BV05-G-T-V-000
Output signal
E-4 .. 20 mA
V-0 .. 10 Vdc
C-0,1 .. 10,1 Vdc
M-0 .. 5 Vdc
Pressure connection
1-G ¼ male (DIN 3852-A)
E-G ¼ male (DIN 3852-E)
3-G ½ B male (EN 837)
Electrical connection
E-EN 175301-803 type A
Z-4 pole M12x1 connector
C-EN 175301-803 type C
F-Shielded cable (1 m)
Measurement range
BV05-0...0.05 Bar
BV10-0...0.1 Bar
BV25-0...0.25 Bar
BV50-0...0.5 Bar
B01U-0...1 Bar
B1V2-0...1.2 Bar
B02U-0...2 Bar
B2V5-0...2.5 Bar
B04U-0...4 Bar
B05U-0...5 Bar
B06U-0...6 Bar
B07U-0...7 Bar
B01D-0...10 Bar
B16U-0...160 Bar
B02D-0...20 Bar
B25U-0...250 Bar
B03D-0...30 Bar
B04D-0...40 Bar
B05D-0...50 Bar
B06D-0...60 Bar
P01U-0...1 Psi
P2V5-0...2.5 Psi
P05U-0...5 Psi
P15U-0...15 Psi
P18U-0...18 Psi
P03D-0...30 Psi
P05D-0...50 Psi
P75U-0...75 Psi
P01C-0...100 Psi
P15D-0...150 Psi
P25D-0...250 Psi
P03C-0...300 Psi
P05C-0...500 Psi
P75D-0...750 Psi
P01M-0...1000 Psi
Accuracy
T-± 0.1% FS typical ≥100bar/1500psi ±0.15% FS typical <100bar/1500psi
Response time
V-Fast (< 1 msec)
Mechanical and/or electrical
000-Mechanical and/or electrical characteristics differina0-Mechanical and/or electrical characteristics differing from standard may be arranged on request.g from standard may be arranged on request.
Preview - Generation
Preview
3D
2D

Embedded user actions