CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
TPSADA-C-1-E-B04U-T-V-000
Order code
TPSADA-C-1-E-B04U-T-V-000
Output signal
C-0.1 ... 10.1 Vdc
E-4...20 mA
N-0...10 Vdc
Pressure connection
1-G 1/4 gas male (DIN 3852-A)
Electrical connection
E-EN 175301-803 type A (P 18 mm)
F-shielded cable
Z-4-pole connector M12 x 1
M-EN 175301-803 type C (P 9.5 mm)
P-7 pole connector M16x0.75
V-6 pole bayonet connector
Measurement range
B04U-0..4 Bar
B05U-0..5 Bar
B06U-0..6 Bar
B07U-0..7 Bar
B01D-0..10 Bar
B16U-0..16 Bar
B02D-0..20 Bar
B25U-0..25 Bar
B03D-0..30 Bar
B04D-0..40 Bar
B05D-0..50 Bar
B01C-0..100 Bar
B16D-0..160 Bar
B02C-0..200 Bar
B25D-0..250 Bar
B35D-0..350 Bar
B04C-0..400 Bar
B05C-0..500 Bar
B06C-0..600 Bar
B07C-0..700 Bar
B01M-0..1000 Bar
P06D-0..60 Psi
P75U-0..75 Psi
P01C-0..100 Psi
P15D-0...150 Psi
P25D-0...250 Psi
P03C-0...300 Psi
P05C-0...500 Psi
P75D-0...750 Psi
P15C-0...1500 Psi
P02M-0...2000 Psi
P25C-0...2500 Psi
P03M-0...3000 Psi
P05M-0...5000 Psi
P75C-0...7500 Psi
P10M-0...10000 Psi
P15M-0...15000 Psi
Accuracy
T-± 0.1% FS typical ≥100bar/1500psi ±0.15% FS typical <100bar/1500psi
Response time
V-Fast (< 1 msec)
Mechanical and/or electrical
000-Mechanical and/or electrical characteristics differina0-Mechanical and/or electrical characteristics differing from standard may be arranged on request.g from standard may be arranged on request.
Preview - Generation
Preview
3D
2D

Embedded user actions