Choix du modèle CAO
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
SL76-VAA-2-C-M12-N-00-4-0050-0000-0
SL76-VAA-2-C-M12-N-00-4-0050-0000-0
Mounting holes distance
76mm
80mm
Numbers of holes
2
Connection output
C
Connector
M12
Output signal
N
Measuring range (FS)
50uɛ
100uɛ
250uɛ
350uɛ
500uɛ
750uɛ
800uɛ
Aperçus & Génération 3D
Aperçu
3D
2D

Embedded user actions