CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
LT-M-050-S 0-000X000X0-0
Order code
LT-M-050-S 0-000X000X0-0
Electrical connections
M-4-pole connector output DIN43650 ISO4400
H-3-pole connector output
B-5-pole connector output DIN43322
F-3-pole PVC cable output 3x0,25 1m
Model
50
75
100
130
150
175
200
225
250
275
300
350
360
375
400
450
500
600
650
700
750
800
900
950
1000
1050
1100
1200
1250
1350
Version
S-IP60 version
P-IP65 version
bar
Attachments
0-No certificate attached
L-Linearity curve to be attached
Cable length
0-1
2-2
3-3
X-Other lengths on request
m
Color
0-Color of plastic heads (green)
Preview - Generation
Preview
3D
2D

Embedded user actions