CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
LM-L-A-0100 0-000X-0-0-0X
Order code
LM-L-A-0100 0-000X-0-0-0X
Output
L-IO-Link Output
Connector
A-5 pole M12 output conn.
Stroke
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
mm
Position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
mm
Linearity certificate
0-No certificate
L-Certificate
Mechanical Connection Joints (PKIT)
0-None
A-PKIT 1567 Ball joints
B-PKIT 1565 Axial joints
C-PKIT 1566 SS Axial joints (AISI316)
D-PKIT 1568 SS Ball joints (AISI316)
E-PKIT 1571 AISI316 Ball joint M5/F8 SpP. 12mm
F-PKIT 1573 Ball joint M5/F8 SpP. 12mm
G-PKIT 1574 Ball joint M5/hole 8/Sp. 9
Connectors
0-None
1-CON031 – 5-pin M12 female mating conn., IP67
3-CON041 – Angled 5-pin M12 female mating conn., IP67
Shield
0-Standard
S-With shield
Preview - Generation
Preview
3D
2D

Embedded user actions