CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
KX-E-E-E-N01U-T-V-4-000 0000X000X00
Order code
KX-E-E-E-N01U-T-V-4-000 0000X000X00
Output signal
E-4...20 mA
Pressure connections
E-G 1/4 gas male (DIN 3852-E)
3-G 1/2 gas male (DIN 3852-E)
7-1/4”-18 NPT male
J-1/2”-14 NPT male
Electrical connections
E-Connector EN 175301-803 A (P18)
F-2 pole shielded cable
Z-4 pole connector M12x1
M-Connector EN 175301-803 C (P 9.5)
P-7 pole screw connector
V-6 pole connector bayonet
Measurement range
N01U--1...+1 Bar
N1V6--1...+1.6 Bar
N02U--1...+2 Bar
N2V5--1...+2.5 Bar
N04U--1...+4 Bar
N06U--1...+6 Bar
N01D--1...+10 Bar
B02U-2 Bar
B2V5-2.5 Bar
B04U-4 Bar
B06U-6 Bar
B01D-10 Bar
B16U-16 Bar
B02D-20 Bar
B25U-25 Bar
B04D-40 Bar
B06D-60 Bar
B01C-100 Bar
B16D-160 Bar
B02C-200 Bar
B25D-250 Bar
B04C-400 Bar
B06C-600 Bar
B01M-1000 Bar
Accuracy
T-± 0.15% FS Typ.
Response time
V-Fast (< 1 msec)
ATEX PESO TAMB
4-T4/ T200 110°C T4 -40...+80°C
5-T5/ T200 100°C T5 -40...+70°C
6-T6/ T200 90°C T6 -40...+60°C
Mechanical and/or electrical
000-Mechanical and/or electrical characteristics differina0-Mechanical and/or electrical characteristics differing from standard may be arranged on request.g from standard may be arranged on request.
Approval
ATEX Approval
PESO Approval
Preview - Generation
Preview
3D
2D

Embedded user actions