CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
KS-I-X-Z-B01U-M-0-000 2130X000X00
Order code
KS-I-X-Z-B01U-M-0-000 2130X000X00
Output signal
I-IO-LINK
Process connections
X - G 1/8 ISO 1179-2
E - G 1/4 gas male (DIN 3852-E)
3 - G 1/2 gas male (DIN 3852-E)
T - M10 x 1 ISO 9974-2
1 - G1/4 DIN 3852-2 type A
U - G3/8 DIN 3852-A
W - 9/16 UNF SAE J1926-2
H - R 1/4 ISO 7/1
7 - 1/4 NPT ANSI/ASME B1.20.1
S - G1/4 EN 837-1
P - M20 EN 837-1
4 - G1/4 female (DIN 3852-E)
Q - 7/16-20 UNF Schrader
Electrical connections
Z-4 pin connector M12x1
Measurement range
B01U-1 Bar
B1V6-1.6 Bar
B02U-2 Bar
B2V5-2.5 Bar
B04U-4 Bar
B06U-6 Bar
B01D-10 Bar
B16U-16 Bar
B02D-20 Bar
B25U-25 Bar
B04D-40 Bar
B06D-60 Bar
B01C-100 Bar
B16D-160 Bar
B02C-200 Bar
B25D-250 Bar
B04C-400 Bar
BO6C-600 Bar
B01M-1000 Bar
M-None-linearity
M-± 0,25% FS BFSL
Mechanical and/or electrical
000-Mechanical and/or electrical characteristics differina0-Mechanical and/or electrical characteristics differing from standard may be arranged on request.g from standard may be arranged on request.
Version
000-vers. standard
Preview - Generation

Embedded user actions