CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
KMC-C0E1A-N03U-0-0-00-00-0I001000-B50-000
Order code
KMC-C0E1A-N03U-0-0-00-00-0I001000-B50-000
Output signal
C - CanOpen
J - J1939
S - CANopen Safety
Process connections
E1 - G 1/4 ISO 1179-2
W3 - 9/16 UNF SAE J1926-2
H4 - R 1/4 ISO 7/1
Electrical connections
A - M12x1 (5-pin)
G - Deutsch DT04-4P (4-pin)
Measurement range
N03U - -1…3 Bar
B04U - 0…4 Bar
N04U - -1…4 Bar
B05U - 0…5 Bar
N05U - -1…5 Bar
B06U - 0…6 Bar
N06U - -1…6 Bar
B07U - 0…7 Bar
N07U - -1…7 Bar
B08U - 0…8 Bar
N08U - -1…8 Bar
BO9U - 0…9 Bar
N09U - -1…9 Bar
B01D - 0…10 Bar
N01D - -1…10 Bar
NH1D - -0,5…10 Bar
N15U - -1…15 Bar
B16U - 0…16 Bar
N16U - -1…16 Bar
N19U - -1…19 Bar
B02D - 0…20 Bar
N02D - -1…20 Bar
B25U - 0…25 Bar
N25U - -1…25 Bar
B03D - 0…30 Bar
N03D - -1…30 Bar
B32U - 0…32 Bar
B35U - 0…35 Bar
N35U - -1…35 Bar
B04D - 0…40 Bar
N04D - -1…40 Bar
B05D - 0…50 Bar
N05D - -1…50 Bar
B06D - 0…60 Bar
N06D - -1…60 Bar
B07D - 0…70 Bar
B01C - 0…100 Bar
B16D - 0…160 Bar
B17D - 0…170 Bar
B02C - 0…200 Bar
B25D - 0…250 Bar
B41D - 0…250 Bar
B03C - 0…300 Bar
B35D - 0…350 Bar
B04C - 0…400 Bar
N04C - -1…400 Bar
B42D - 0…420 Bar
B05C - 0…500 Bar
B06C - 0…600 Bar
B07C - 0…700 Bar
B08C - 0…800 Bar
B01M - 0…1000 Bar
M01U - 0…1 MPa
M02U - 0…2 MPa
M03U - 0…3 MPa
M04U - 0…4 MPa
M05U - 0…5 MPa
M06U - 0…6 MPa
M07U - 0…7 MPa
M01D - 0…10 MPa
M16U - 0…16 MPa
M17U - 0…17 MPa
M02D - 0…20 MPa
M25U - 0…25 MPa
M03D - 0…30 MPa
M35U - 0…35 MPa
M04D - 0…40 MPa
M05D - 0…50 MPa
M06D - 0…60 MPa
M07D - 0…70 MPa
M08D - 0…80 MPa
M01C - 0…100 MPa
K04U - 0…4 kg/cm2
K05U - 0…5 kg/cm2
K06U - 0…6 kg/cm2
K07U - 0…7 kg/cm2
K01D - 0…10 kg/cm2
K16U - 0…16 kg/cm2
K02D - 0…20 kg/cm2
K25U - 0…25 kg/cm2
K03D - 0…30 kg/cm2
K35U - 0…35 kg/cm2
K04D - 0…40 kg/cm2
K05D - 0…50 kg/cm2
K06D - 0…60 kg/cm2
K07D - 0…70 kg/cm2
K01C - 0…100 kg/cm2
K16D - 0…160 kg/cm2
K17D - 0…170 kg/cm2
K02C - 0…200 kg/cm2
K25D - 0…250 kg/cm2
K03C - 0…300 kg/cm2
K35D - 0…350 kg/cm2
K04C - 0…400 kg/cm2
K05C - 0…500 kg/cm2
K06C - 0…600 kg/cm2
K07C - 0…700 kg/cm2
K08C - 0…800 kg/cm2
K01M - 0…1000 kg/cm2
P75U - 0…75 PSI
P01C - 0…100 PSI
P15D - 0…150 PSI
P25D - 0…250 PSI
P03C - 0…300 PSI
P35D - 0…350 PSI
P05C - 0…500 PSI
P75D - 0…750 PSI
P01M - 0…1000 PSI
P15C - 0…1500 PSI
P02M - 0…2000 PSI
P25C - 0…2500 PSI
P03M - 0…3000 PSI
P75V - 0…7500 PSI
P10M - 0…10000 PSI
P15M - 0…15000 PSI
Snubber
0 - Without snubber
S - With snubber
Certifications
0 - NO SIL2/PL d
Baudrate
0 - 1 Mbit/s
1 - 800 kbit/s
2 - 500 kbit/s
3 - 250 kbit/s
4 - 125 kbit/s
5 - 100 kbit/s
6 - 50 kbit/s
7 - 20 kbit/s
Data mapping
I - Integer PDO/SRDO data (32 bit) standard
F - Float PDO/SRDO data (IEEE754 floating point)
Adress
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
Packaging
B50 - Batch of 50pcs in single box
Mechanical and/or electrical characteristics
000-Mechanical and/or electrical characteristics differina0-Mechanical and/or electrical characteristics differing from standard may be arranged on request.g from standard may be arranged on request.
Preview - Generation
Preview
3D
2D

Embedded user actions