CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
KHC-C-E-A-B04U-M-0-7 213-I-001-0-X-00
Order code
KHC-C-E-A-B04U-M-0-7 213-I-001-0-X-00
Output protocol
C-CANopen® DS404
J-J1939
Pressure connections
E-G¼ gas male (DIN 3852-E)
7-¼ -18 NPT male
Electrical connection
A-M12 x 1 (5 pin)
Measurement range
B04U-4 Bar
B06U-6 Bar
B01D-10 Bar
B16U-16 Bar
B02D-20 Bar
B25U-25 Bar
B04D-40 Bar
B06D-60 Bar
B01C-100 Bar
B16D-160 Bar
B02C-200 Bar
B25D-250 Bar
B04C-400 Bar
BO6C-600 Bar
B01M-1000 Bar
M-None-linearity
M-±0.25%FS BFSL
Baudrate
0-1 Mbit/s
1-800 kbit/s
2-500 kbit/s
3-250 kbit/s (standard)
4-125 kbit/s
5-100 kbit/s
6-50 kbit/s
7-20 kbit/s
Hex wrench size
7-Hex 27 mm
Special execution
213-Standard
PDO Mapping
I-Integer PDO data (32 bit) standard
F-Float PDO data (IEEE754 floating point)
Address
001
002
003
004
005
006
007
008
009
010
011
012
013
014
015
016
017
018
019
020
021
022
023
024
025
026
027
028
029
030
031
032
033
034
035
036
037
038
039
040
041
042
043
044
045
046
047
048
049
050
051
052
053
054
055
056
057
058
059
060
061
062
063
064
065
066
067
068
069
070
071
072
073
074
075
076
077
078
079
080
081
082
083
084
085
086
087
088
089
090
091
092
093
094
095
096
097
098
099
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
Termination resistor
0-No resistor (standard)
1-Resistor 120 Ω
Accesories
X-None (standard)
1-CON 031 connector inclusive
2-CON 041 connector inclusive
Particulars
00-None (standard)
Preview - Generation
Preview
3D
2D

Embedded user actions