CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GSHSM1S100CHA1 0000X10
Order code
GSHSM1S100CHA1 0000X10
Transducer type
S-Wire transducer
Electrical connections
M-M12 4P connector
N-M12 5P connector (CAN pin 1 n.c.)
O-M12 8P connector (only for redundant versions)
P-M12 5P connector (CAN pin 1 GROUND)
F-cable output
Connector option
1-1 male M12 4P or M12 5P connector (single version analog and CANopen output) or (redundant or half-redundant version only CANopen) or 1 male M12 8P connector (only for redundant version)
2-2 male M12 4P connectors (redundant version) or 2 male M12 5P connectors (redundant version)
Circuit type
S-Single
R-Redundant
Measurement range
100C-10000 mm
125C-12500 mm
Supply voltage
H-+10..36 Vdc
Output type
A1-+0.5…4.5Vdc (powered at +10..36Vdc)
A2-0...10Vdc (powered at +11..36Vdc)
A3-4...20mA output (powered at +10..36Vdc)
Certificates
0-No certificate attached
L-Linearity curve attached
Accessories
No accessories
CON293: 4-pin female mating connector M12x1; IP67 protection degree
CON469: 8-pin female mating connector M12x1; IP67 protection degree
CON031: 5-pin female mating connector M12x1; IP67 protection degree
Cable lenght
10-1
20-2
30-3
50-5
80-8
A0-10
XX- other lengths on request
Preview - Generation
Preview
3D
2D

Embedded user actions