CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GSHAM1S1800HC1 0000X10
Order code
GSHAM1S1800HC1 0000X10
Transducer type
A-Hall-effect wire linear position transducer with single axis tilt angle measurement
Electrical connections
M-M12 4P connector
N-M12 5P connector (CAN pin 1 n.c.)
O-M12 8P connector (only for redundant versions)
F-cable output
Connector option
1-1 male M12 4P or M12 5P connector (single version analog and CANopen output) or (redundant or half-redundant version only CANopen) or 1 male M12 8P connector (only for redundant version)
2-2 male M12 4P connectors (redundant version) or 2 male M12 5P connectors (redundant version)
Circuit type
S-Single
Measurement range
1800
2300
3300
4300
4800
5300
6300
7300
8000
8300
Supply voltage
H-+10..36 Vdc
Output type
C1-CANopen output (powered at +10..36Vdc)
Certificates
0-No certificate attached
Accessories
X-No accessories
A-FLA033: fixing flange, A version
B-FLA034: fixing flange, B version
C-CON293: 4-pin female mating connector M12x1; IP67 protection degree
D-CON469: 8-pin female mating connector M12x1; IP67 protection degree
E-CON031: 5-pin female mating connector M12x1; IP67 protection degree
Cable lenght
10-1
20-2
30-3
50-5
80-8
A0-10
Preview - Generation
Preview
3D
2D

Embedded user actions