CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GSFSMS1800LA0 0000X00
Order code
GSFSMS1800LA0 0000X00
Transducer type
S-Wire transducer
Electrical Connections
M-M12 connector output
Circuit type
S-Single
R-Redundant
Measurement range
1800
2300
3300
4300
4800
5300
6300
7300
8000
8300
mm
Supply voltage
L-up to +30Vdc (only for A0 output)
H-+10..36 Vdc (for A1-A2-A3-C1 output)
Output type
A0-Potentiometric - voltage divider- output
Certificates
0-No certificate enclosed
L-Linearity curve enclosed
Accessories
X-No accessory enclosed
A-FLA033: fixing flange, A version
B-FLA034: fixing flange, B version
C-CON293: 4-pin female mating connector M12x1; IP67 protection degree
D-CON469: 8-pin female mating connector M12x1; IP67 protection degree
Preview - Generation
Preview
3D
2D

Embedded user actions