CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GRS-15-48-D-0-0-0-0
ELECTRO
Order code
GRS-15-48-D-0-0-0-0
Rated current
15 Aac
25 Aac
25 Aac I2t++
30 Aac
30 Aac I2t++
40 Aac
50 Aac
60 Aac
75 Aac
90 Aac
120 Aac
Rated voltage
480 Vac
600 Vac
Input type
D - 6..32 Vdc
DD - 6...32 Vdc Double Input
A - 20...260 Vac / Vdc
Options
0-None
1-Thermal alarm and load interrupted Insulated contact ( NO )
2-Thermal alarm and load interrupted Insulated contact ( NC )
3-Thermal alarm and load interrupted Digital output PNP ( NO )
5-Thermal alarm Insulated contact ( NC )
Control terminal
0-Push in
Future developments
0-None
Preview - Generation
Preview
3D
2D

Embedded user actions