CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GRC-1PH-25-48-0-0-0-0-0-0
Code
GRC-1PH-25-48-0-0-0-0-0-0
Phases
1PH - Monophase
2PH - Biphase (2-leg control for 3PH load, or 2x1PH loads)
3PH - Triphase (full 3PH load control, or 3x1PH loads)
Current
25 - 25 Ampere
25I - 25 Ampere l2t++
40 - 40 Ampere
40I - 40 Ampere l2t++
60 - 60 Ampere
75 - 75 Ampere
90 - 90 Ampere
120 - 120 Ampere
150 - 150 Ampere
Voltage
48 - 480 (90...530 Vac)
60 - 600 (90...660 Vac)
Add-On Functions
0 - None
Control load options
0 - Basic diagnostic (No current reading)
FV - Feedback V,V2
HB - Current reading, HB diagnostic.
FB - FV + HB+ Feedback I,I2,P and Current limiter
Auxiliary I/O
0 - Always onboard I/O (2 DI, 1 DO)
1 - 2 Analog Input + 1 Analog Output +1 DO +always on board
Integrated Display
0 - None
D - Integraed display
Fuses
0 - None
F - Integrated high speed fuses
Fieldbus option
0 - No added fieldbus-ModbusTCP always on board
MR - Modbus RTU
PN - Profinet
EC - EtherCAT
EI - Ethernet IP
Preview - Generation
Preview
3D
2D

Embedded user actions