CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GRAAS000000LA11000 0000X00A
Order code
GRAAS000000LA11000 0000X00A
Electrical conection
AMP Superseal 6P connector output
Deutch 6P connector output
Circuit Type
S-Single
R - Redundant
Angle/Chanel 1
0
+-15
+-30
+-45
+-60
+-75
+-90
+-105
+-120
+-135
+-150
+-165
+-180
Angle/Channel 2
ND
Supply Voltage
L-+5Vdc (only for A1 output)
H-+9...+36Vdc(see output signal for right supply of voltage
Output type
A1-+0.5…+4.5Vdc output
Rotation Direction
1-clockwise CW
2-counterclockwise CCW
Actuator
A - Shaft
Lever
0 - No lever
A - Shaft with lever LEV006 50 mm INOX AISI 304 (cotter pin mounted)
B - Shaft with lever LEV008 50 mm PBT GF50% black (dowel pin mounted)
C - Shaft with lever LEV007 80 mm INOX AISI 304 (cotter pin mounted)
D - Shaft with lever LEV009 PBT 80 mm GF50% black (dowel pin mounted)
Certificate
No certificate attached
Linearity curve to be attached
Special execution
000
Accessories
A-50 mm INOX Lever Kit: LEV006 + cotter pin ISO 8752 Ø2x14 INOX AISI 316(PKIT917)
B-50 mm PBT Lever Kit: LEV008 50 + dowel pin ISO 8752 Ø2x14 INOX AISI 302 (PKIT937)
C-80 mm INOX Lever Kit: LEV007 + cotter pin ISO 1234 Ø2x10 INOX AISI 316 (PKIT936)
D-80 mm PBT Lever Kit: LEV009 + dowel pin ISO 8752 Ø2x14 INOX AISI 302 (PKIT947)
Preview - Generation
Preview
3D
2D

Embedded user actions