CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GR3PAS3H1SL015A01SX 00000A00
Electrical connections
A - AMP Superseal 3P connector output
Circut type
S - Single
Centre to centre distance
3 - 32 mm
5 - 50 mm
Fixing
H1 - Circular holes Ø4.3 mm
E2 - Eyelets Ø5.3 mm
Guide ring
S - Ø15.5 mm
M - Ø18 mm
Shaft lenght
L - 15.6 mm
Measurement range
+-15
+-20
+-25
+-30
+-35
+-40
+-45
+-50
+-55
+-60
+-65
+-70
+-75
+-80
+-85
+-90
+-95
+-100
+-105
+-110
+-115
+-120
+-125
+-130
+-135
+-140
+-145
+-150
+-155
+-160
+-165
+-170
+-175
+-180
Output type
A0 - 0.5...4.5 V ratiometric output (powered at 5 V DC)
A1 - 0.5...4.5 V output (powered at 8...32 V DC)
A2 - 0...10 V output (powered at 8...32 V DC)
A3 - 4...20 mA output (powered at 8...32 V DC)
Rotation direction
1 - Clockwise CW
2 - Counterclockwise CCW
Pinout
S - 1. GROUND, 2. + SUPPLY, 3. OUTPUT
R - 1.+SUPPLY, 2. GROUND, 3. OUTPUT
Actuator
X - Shaft
A - Shaft with lever LEV006 50 mm INOX AISI 304 (cotter pin mounted)
B - Shaft with lever LEV008 50 mm PBT GF50% black (dowel pin mounted)
C - Shaft with lever LEV007 80 mm INOX AISI 304 (cotter pin mounted)
D - Shaft with lever LEV009 PBT 80 mm GF50% black (dowel pin mounted)
Certificates
0 - No certificate attached
L - Linearity curve to be attached
Accessories
A - 50 mm INOX Lever Kit: LEV006 + cotter pin ISO 8752 Ø2x14 INOX AISI 316(PKIT917)
B - 50 mm PBT Lever Kit: LEV008 50 + dowel pin ISO 8752 Ø2x14 INOX AISI 302 (PKIT937)
C - 80 mm INOX Lever Kit: LEV007 + cotter pin ISO 1234 Ø2x10 INOX AISI 316 (PKIT936)
D - 80 mm PBT Lever Kit: LEV009 + dowel pin ISO 8752 Ø2x14 INOX AISI 302 (PKIT947)
Preview - Generation
Preview
3D
2D

Embedded user actions