CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GIGMOS010000000LA10 0000X00
Order code
GIGMOS010000000LA10 0000X00
Electrical Connections
M-M12 connector output
F-Cable output(specify cable length)
Axis Type
O-Dual axis (XY axis)
V-Single axis 360° (Z axis)
Circuit Type
S-Single
R-Redundant
Output 1 measuring range (only for single version)
+-10
+-15
+-20
+-30
+-45
+-60
+-85
°
Output 2 measuring range (only for redundant version)
ND
°
Supply Voltage
L-+5Vdc(only for A1 output)
H-+10...+36Vdc(see output signal for right supply voltage)
Output Type
A1-+0.5…+4.5Vdc output
Cable
0-Cable without connector (always “0” in case of GIG-M version)
Certificates
0-No certificate attached
L-Linearity curve to be attached
Special Execution
000
Accessories
X-No Accessory
Y-Magnetic pen (PKIT312)
Cable Length
ND
Preview - Generation
Preview
3D
2D

Embedded user actions