CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GIBAO010000LA10 0000X00
Order code
GIBAO010000LA10 0000X00
Electrical Connections
A-AMP Superseal 6P connector output
F-Cable output
Axis type
O-Dual axis (XY axis)
V-Single axis 360° (Z axis)
Measuring range
+-10
+-15
+-20
+-30
+-45
+-60
+-85
°
Supply Voltage
L-+5Vdc
H-0...+10Vdc output (powered at +11..36Vdc)
Output type
A1-+0.5…+4.5Vdc output
Cable
0-Single cable without connector
Certificate
0-No certificate attached
L-Linearity curve to be attached
Accessories
X-No accessories
Y-Magnetic pen (PKIT312)
A-3x spacers for redundant (BUS027)
Cable length
ND
Preview - Generation
Preview
3D
2D

Embedded user actions