CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
VDA-M-H-L-N-4-0100-0000-0000-H1-HR11-0
OC
VDA-M-H-L-N-4-0100-0000-0000-H1-HR11-0
Electrical connection controller side
M12 8-pin (CF and MP) or (CF and CPP)
M12 12-pin (CF, MP and CPP)
M12, 5 pin (CF)
Output signal
0…±10 VDC (for all the outputs)
0.5...+10V; -9 V (for all the outputs)
Clamping Force output (CF)
0.10 mV/V
0.50 mV/V
1.00 mV/V
Mold Protection output (MP)
No second output
0.02 mV/V
0.03 mV/V
0.05 mV/V
0.10 mV/V
Cavity Pressure Profile output (CPP)
No third output
0.02 mV/V
0.03 mV/V
0.05 mV/V
0.10 mV/V
Special function
High amplification- negative strain gives positive signal + cable break function
High amplification - positive strain gives positive signal + cable break function
Reset type
External high-reset (24V), with power-on reset (infinite reset cycles allowed) with 25 ms reset time
External high-reset (24V), with power-on reset (infinite reset cycles allowed) with 5 ms reset time
Preview - Generation
Preview
3D
2D

Embedded user actions