CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
VDA-I-H-A-E-4-0500-00-HO11-0
OC
VDA-I-H-A-E-4-0500-00-HO11-0
Electrical connection sensor side
M16 6-pin
Electrical connection controller side
M12 5-pin
Output signal
4…20 mA
0…±10 VDC
Bridge
4/4 bridge
2/4 bridge (350 Ω)
Output range of used sensor
0,5 mV/V
1,0 mV/V
2,0 mV/V
3,0 mV/V
Reset type
External high-reset (24V), without power-on reset, zero stored (2·10^6 reset cycles allowed)
External high-reset (24V), with power-on reset (infinite reset cycles allowed)
Peak feature
no peak-hold
Preview - Generation
Preview
3D
2D

Embedded user actions