CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
SL76-VDA-4-0-010-N-00-4-0100-HO11-0
OC
SL76-VDA-4-0-010-N-00-4-0100-HO11-0
Cable length
1 m
3 m
5 m
10 m
15 m
Output signal
0... ±10 Vdc
4...20 mA
Measuring range
100uɛ
250uɛ
500uɛ
800uɛ
Reset type
External high-reset (24V), without power-on reset, zero stored (2·10^6 reset cycles allowed)
External high-reset (24V), with power-on reset (infinite reset cycles allowed)
Peak feature
0
Preview - Generation
Preview
3D
2D

Embedded user actions