CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
ML1018-16-0270-0500-0
OC
ML1018-16-0270-0500-0
Borehole diameter X (Sensor-tip)
Sensor-tip Ø 16 mm
Sensor-tip Ø 20 mm
Lance lenght Y
270 mm
315 mm
320 mm
350 mm
430 mm
530 mm
650 mm
760 mm
880 mm
900 mm
950 mm
1000 mm
1050 mm
1090 mm
1100 mm
1200 mm
1300 mm
1400 mm
1500 mm
1580 mm
1800 mm
1850 mm
1900 mm
2100 mm
2270 mm
2450 mm
2700 mm
Measuring range
500 µε
1000 µε
Features
0
Preview - Generation
Preview
3D
2D

Embedded user actions