CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
K--M-0-6-H-B35U-1-4-0-I-E-000
Order code
K--M-0-6-H-B35U-1-4-0-I-E-000
Autocompensation
- Standard
SP-Autocompensation
Output signal
M - 0 .. 5Vdc
N - 0 .. 10Vdc
B - 0.1 .. 5.1Vdc
C - 0.1 .. 10.1Vdc
Version
0-Rigid rod
1-Rigid + flexible rod
2-With Thermocouple
3-Exposed capillary
Connector
6-6pin
8-8pin
Accuracy class
H-0.25% FSO
M-0.5% FSO
Range
B35U-35 bar
B05D-50 bar
B07D-70 bar
B01C-100 bar
B02C-200 bar
B35D-350 bar
B05C-500 bar
B07C-700 bar
B01M-1000 bar
B14C-1400 bar
B02M-2000 bar
P05C-500 psi
P75D-750 psi
P01M-1000 psi
P15C-1500 psi
P03M-3000 psi
P05M-5000 psi
P75C-7500 psi
P10M-10000 psi
P15M-15000 psi
P20M-20000 psi
P30M-30000 psi
Thread
1-1/2-20 UNF
4-M18x1.5
Rigid stem length (mm, inches)
4 - 153 mm, 6”
5 - 318 mm, 12.5”
1 - 38mm, 1.5”
2 - 50mm, 2”
3 - 76mm, 3”
6 - 350mm, 14”
7 - 400mm, 16”
8 - 456mm, 18”
Flexible stem length (mm, inches)
0-None
Contact diaphargm
I-Inconel 718 (538°C)
S-15-5 PH (400°C)
Autozero
E-External autozero
0-Magnetic autozero
Special
000
Preview - Generation
Preview
3D
2D

Embedded user actions