CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
IM0A-6-H-B01D-4-4-0-E-000
Order code
IM0A-6-H-B01D-4-4-0-E-000
Output signal
M-0...5Vdc
N-0...10Vdc
B-0.1...5.1Vdc
C-0.1...10.1Vdc
Version
0-Rigid rod
1-Rigid + flexible rod
2-With Thermocouple
Mechanics
A-Single fixed
S-Single
Connector
6-6pin
Accuracy class
H-0.25% FS
M-0.5% FS
Range
B01D-10 bar
B02D-20 bar
B35U-35 bar
B05D-50 bar
B07D-70 bar
B01C-100 bar
B02C-200 bar
B35D-350 bar
B05C-500 bar
B07C-700 bar
B01M-1000 bar
P15D-150 psi
P03C-300 psi
P05C-500 psi
P75D-750 psi
P01M-1000 psi
P15C-1500 psi
P03M-3000 psi
P05M-5000 psi
P75C-7500 psi
P10M-10000 psi
P15M-15000 psi
Thread
4-M18x1.5
Rigid stem length (mm, inches)
4 - 153 mm, 6”
5 - 318 mm, 12.5”
3 - 76mm, 3”
6 - 350mm, 14”
7 - 400mm, 16”
8 - 456mm, 18
Flexible stem length (mm, inches)
0-None
Autozero
E-External autozero
0-Magnetic autozero
Preview - Generation
Preview
3D
2D

Embedded user actions