CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
ILK0-5-H-B17U-1-4-0-I-P-0010X000X00
Order code
ILK0-5-H-B17U-1-4-0-I-P-0010X000X00
Version
0-Rigid rod
1-Rigid + flexible rod
3-Exposed capillary
Connector
5-M12x1 (5 pin)
Accuracy class
H-0.25% FS (ranges ≥ 100 bar/1500 psi)
M-0.5% FS
Measurement range
B17U-17 bar
B35U-35 bar
B05D-50 bar
B07D-70 bar
B01C-100 bar
B02C-200 bar
B35D-350 bar
B05C-500 bar
B07C-700 bar
B01M-1000 bar
P25D-250 psi
P05C-500 psi
P75D-750 psi
P01M-1000 psi
P15C-1500 psi
P03M-3000 psi
P05M-5000 psi
P75C-7500 psi
P10M-10000 psi
P15M-15000 psi
Thread
1-1/2-20 UNF
M18x1.5
Rigid rod length (mm, inches)
4 - 153 mm, 6”
5 - 318 mm, 12.5”
1 - 38mm, 1.5”
2 - 50mm, 2”
3 - 76mm, 3”
6 - 350mm, 14”
7 - 400mm, 16”
8 - 456mm, 18
Flexible rod length (mm, inches)
0-None
Contact diaphragm
I-Inconel 718 (538°C)
S-15-5 PH (400°C)
Certifications
P-Performance Level=”d”
0-Standard 4...20mA
Process data
0-Standard
T-Integral temperature
Analog Output
01-4-20 mA output
02-0.5-10.5 V output
Special Functions
0-No special function
R-Reset fault state command
N-Signed pressure data
Z-Reset fault state command + signed presure data
Output relay version
X-No relay
A-70% FS
B-80% FS
C-90% FS
Preview - Generation
Preview
3D
2D

Embedded user actions