CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GRZ-3P-2S-15-48-D-0-0-0
ELECTRO
Order code
GRZ-3P-2S-15-48-D-0-0-0
Controlled phases
2S-3PH 2 controlled 1 direct
3P-3PH 3 controlled
Nominal current
15-15Aac
25-25Aac
25I-25Aac I2t++
30-30Aac
40-40Aac
40-40Aac I2t++
50-50Aac
75-75Aac
Nominal voltage
48-480 Vac
60-600 Vac
Control type
D-6 ... 32 Vdc
A-20 ... 260 Vac/DC
Diagnostic options
0-None
1-Thermal alarm and Load Diagnostic insulated contact ( NO )
2-Thermal alarm and Load Diagnostic insulated contact ( NC )
3-Thermal alarm and Load Diagnostic Digital output PNP (1)
Preview - Generation
Preview
3D
2D

Embedded user actions