피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
https://partcommunity.freshdesk.com/support/home
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
{gefran/position_sensors/linear_wire/gsh/gsh_asmtab.prj},{NB=GSHSM1S1800HA1 0000X10},{TT=S},{EC=M},{CO=1},{CT=S},{MR=1800},{SV=H},{OT=A1},{CERT=0},{ACCE=X},{CL=10},{PPATH=gsh_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
GSHSM1S1800HA1 0000X10
HELP_VARIABLE
Order code
GSHSM1S1800HA1 0000X10
Transducer type
S-Wire transducer
S-Wire transducer
Electrical Connections
M-M12 4P connector
N-M12 5P connector (CAN pin 1 n.c.)
O-M12 8P connector (only for redundant versions)
P-M12 5P connector (CAN pin 1 GROUND)
F-cable output
M-M12 4P connector
N-M12 5P connector (CAN pin 1 n.c.)
O-M12 8P connector (only for redundant versions)
P-M12 5P connector (CAN pin 1 GROUND)
F-cable output
Connector option
1-1 male M12 4P or M12 5P connector (single version analog and CANopen output) or (redundant or half-redundant version only CANopen) or 1 male M12 8P connector (only for redundant version)
2-2 male M12 4P connectors (redundant version) or 2 male M12 5P connectors (redundant version)
1-1 male M12 4P or M12 5P connector (single version analog and CANopen output) or (redundant or half-redundant version only CANopen) or 1 male M12 8P connector (only for redundant version)
2-2 male M12 4P connectors (redundant version) or 2 male M12 5P connectors (redundant version)
Circuit type
S-Single
R-Redundant
S-Single
R-Redundant
Measurement range
1800
2300
3300
4300
4800
5300
6300
7300
8000
8300
1800
2300
3300
4300
4800
5300
6300
7300
8000
8300
mm
Supply voltage
H-+10..36 Vdc
H-+10..36 Vdc
Output type
A1-+0.5…4.5Vdc (powered at +10..36Vdc)
A2-0...10Vdc (powered at +11..36Vdc)
A3-4...20mA output (powered at +10..36Vdc)
A1-+0.5…4.5Vdc (powered at +10..36Vdc)
A2-0...10Vdc (powered at +11..36Vdc)
A3-4...20mA output (powered at +10..36Vdc)
Certificates
0-No certificate attached
L-Linearity curve attached
0-No certificate attached
L-Linearity curve attached
Accessories
X-No accessories
FLA033: fixing flange, A version
FLA034: fixing flange, B version
C-CON293: 4-pin female mating connector M12x1; IP67 protection degree
D-CON469: 8-pin female mating connector M12x1; IP67 protection degree
E-CON031: 5-pin female mating connector M12x1; IP67 protection degree
X-No accessories
FLA033: fixing flange, A version
FLA034: fixing flange, B version
C-CON293: 4-pin female mating connector M12x1; IP67 protection degree
D-CON469: 8-pin female mating connector M12x1; IP67 protection degree
E-CON031: 5-pin female mating connector M12x1; IP67 protection degree
Cable lenght
10-1
20-2
30-3
50-5
80-8
A0-10
10-1
20-2
30-3
50-5
80-8
A0-10
m
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D
내장 된 사용자 작업