CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
KH-C-E-E-B04U-M-V
Order code
KH-C-E-E-B04U-M-V
Output signal
C-0.1...10.1 Vdc
E-4...20 mA
X-0.5...4.5 Vdc
N-0...10 Vdc
Pressure connections
E-G 1/4 gas male (DIN 3852-E)
7-¼-18 NPT male
Electrical connections
E-EN 175301-803 type A (P 18 mm)
Z-4 pole connector M12 x 1
F-Shielded cable
D-Deutsch DT04-3P (3-pin)
G-Deutsch DT04-4P (4-pin)
S-AMP Superseal 1.5 (3-pin)
K-Metri-Pack 150 (3-pin)
Measurement range
B04U-4 Bar
B06U-6 Bar
B01D-10 Bar
B16U-16 Bar
B02D-20 Bar
B25U-25 Bar
B04D-40 Bar
B06D-60 Bar
B01C-100 Bar
B16D-160 Bar
B02C-200 Bar
B25D-250 Bar
B04C-400 Bar
BO6C-600 Bar
B01M-1000 Bar
M-None-linearity
M-± 0,25% FS
Response time
V-Fast (< 1 msec)
Mechanical and/or electrical
Standard
530-Pressure snubber 0.5 mm
Preview - Generation
Preview
3D
2D

Embedded user actions