CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
PA1-F-025-S01M 0000x000X00
Order code
PA1-F-025-S01M 0000x000X00
Electrical conections
F-PUR 3 pole cable output 3x0,25 1m
C-5 pole connector output DIN 43322
Model
25
50
75
100
125
150
175
Cable length
01-1
02-2
03-3
04-4
05-5
06-6
07-7
08-8
09-9
10-10
m
Attachments
0-No certificate attached
L-Linearity curve to be attached
Brekets
X-Standard mounting brackets (PKIT005)
S-Optional mounting brackets (PKIT006)
Color
0-Color of plastic heads (green)
Preview - Generation
Preview
3D
2D

Embedded user actions