CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GPC-1PH-40-480-0-0-0-0-0-0-0
ELECTRO
Order code
GPC-1PH-40-480-0-0-0-0-0-0-0
Model
1PH-Module Mono-Phase (Master)
2PH-Module Dual-Phase (Master + n. 1 expansion)
3PH-Module Three-phase (Master + n. 2 Expansions)
Nominal Current
40-40 Ampere
60-60 Ampere
100-100 Ampere
150-150 Ampere
200-200 Ampere
250-250 Ampere
300-300 Ampere
400-400 Ampere
500-500 Ampere
600-600 Ampere
Nominal Voltage
480-480 Vac
600-600 Vac
690-690 Vac
Control options
0-Absent
1-Current limit
2-Current limit and feedback V,I,P
3-Current limit and feedback V,I,P + Vload input
4-Current limit and feedback V,I,P + Vload input + + 3 TA external input
Auxiliary Output opz.
0-Absent
R-4 Relays
D-4 Digital outputs
W-3 analogue output 12 bit, 0-10V 4-20mA retransmission
Diagnostics and Alarm Options
0-Absent
1-Partial and total load break alarm (HB) “+ Diagnostic alarms
Fuses
0-Absent
1-Self-contained
Fieldbus Port 2 opz.
0-Absent
M-Modbus RTU
P-Profibus DP
C-CANopen
E-Ethernet Modbus TCP
E6-Profinet
E7-EtherCAT
E8-Ethernet IP
Preview - Generation
Preview
3D
2D

Embedded user actions