CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
WRP-A-A-0050-A-1 0000XXXXS00M0XX
ELECTRO
Order code
WRP-A-A-0050-A-1 0000XXXXS00M0XX
Output
A-Analog output
Output Connector
A-M12 5 pin output connector
B-6 pin DIN 45322 output connector
C-8 pin DIN 45326 output connector
H-M12 8 pin output connector
F-PVC output cable
R-PUR output cable higth flexibility
Model
50
75
100
130
135
150
175
200
220
225
230
250
300
330
350
360
400
420
450
470
500
510
550
600
610
650
690
700
750
770
800
850
900
950
1000
1100
1170
1200
1250
1300
1400
1500
1750
2000
2050
2250
2400
2500
Output
A-0...10, 10...0 Vdc
E-4...20, 20...4 mA
G-0...20, 20...0 mA
Calibration report
0-no report
L-with report
Cable lengths
00-Output A/B/C/H
Thread
M-M 18x1.5 (standard)
I-3/4” - 16UNF
Preview - Generation
Preview
3D
2D

Embedded user actions