CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
WPG-A-M-0050-N 0000X000X00X0XX
ELECTRO
Order code
WPG-A-M-0050-N 0000X000X00X0XX
Output
A-Analog output
Connector
M- 4 pin connector output EN175301-803A
A-5 pin connector output M12
Model
50
75
100
120
130
150
175
200
225
250
275
280
300
350
360
375
400
450
500
550
600
650
700
750
800
850
900
950
980
1000
1100
1200
1250
1300
1400
1500
Output
N-0...10Vdc 1 cursor only for direct output
W-0.1...10.1 V d.c. 1 cursor only for direct output
E-4...20 mA 1 cursor only for direct output
M-10...0 V d.c. 1 cursor only for reverse output
R-10.1...0.1 V d.c. 1 cursor only for reverse output
S-20...4 mA 1 cursor only for reverse output
J-0...10 V d.c. 1 cursor for direct / reverse output
Z-4...20 mA 1 cursor for direct / reverse output
Calibration report
0-no report
L-with report
Brackets on request
PKIT590
PKIT591
Cursor on request
PCUR202
PCUR220
PCUR221
PCUR222
Preview - Generation

Embedded user actions