CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
G-Mation V44 070-5
ELECTRO
Order code
G-Mation V44 070-5
Protection rating
4-Full IP67, Front and Back Arm Mount Power supply IEEE 802.3bt 4PPoE Wi-Fi Connection and NFC Device
Display size
070-7,0” TFT 16:9 - 16M colors Resolution 1024x600
101-10,1” TFT 16:9 - 16M colors Resolution 1280x800
156-15,6” TFT 16:9 - 16M colors Resolution 1366x768
215-21,5” TFT 16:9 - 16M Resolution 1920x1080 FULL HD
CPU
5-i.MX8M Mini Quad ARM Cortex-A53 1.6 GHz 2 GB RAM - 8GB Flash Disk
Preview - Generation
Preview
3D
2D

Embedded user actions