CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
1300-RR00-00-0-0
ELECTRO
Order code
1300-RR00-00-0-0
Output 1
R-Relay
Output 2
R-Relay
D-Logic
T-Triac (1A)
Output 3
0-None
R-Relay
D-Logic
C-Continuous 0...10V (0/4...20mA)
W-Analog 0/4...20mA (0...10V)
Output 4
0-None
R-Relay
D-Logic
Digital IN, IN2, / Auxiliaryct inputs
00-None
01-IN1 + IN2 (NPN / PNP)
02-IN1 + IN CT (50mAac)
Digital Communication
0-None
2-RS485
Power supply
0-11...27 Vac/Vdc
1-100...240 Vac/DC
Preview - Generation
Preview
3D
2D

Embedded user actions