CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
GRNAS000000LA11000 0000X00
Order code
GRNAS000000LA11000 0000X00
Electrical Connections
A-AMP Superseal 6P connector output
F-Cable output
Circuit type
S-Single
R-Redundant
Angle/Channel 1
0
+-15
+-30
+-45
+-60
+-75
+-90
+-105
+-120
+-135
+-150
+-165
+-180
Angle/Channel 2
ND
Supply voltage
L-+5Vdc (only for A1 output)
H-+9...+36Vdc(see output signal for right supply voltage)
Output type
A1-+0.5…+4.5Vdc output
Rotation Direction
1-clockwise CW
2-counterclockwise CCW
Cable
0-Single cable without connector
Certificate
0-No certificate attached
L-Linearity curve to be attached
Accessories
X-No accessories
A-Shaft kit + magnet D15 M10 hexagonal (PKIT384)
B-Shaft kit to insert + magnet D15 (PKIT389)
C-Kit magnet Ø15 (PKIT418)
Cable length
ND
Preview - Generation
Preview
3D
2D

Embedded user actions