CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
3850T-0C-04-00-00-00-00-00-00-0-0
ELECTRO
Order code
3850T-0C-04-00-00-00-00-00-00-0-0
Version
0C-PID multiloop controller
0S-Recorder
CS-PID multiloop controller + Recorder
PS-PID multiloop controller + Programmer + Recorder
HW configuration
04-4 analog inputs + 2 analog outputs + 8 digital inputs + 8 digital outputs
08-8 analog inputs + 4 analog outputs + 16 digital inputs + 16 digital outputs
12-12 analog inputs + 6 analog outputs + 24 digital inputs + 24 digital outputs
16-16 analog inputs + 8 analog outputs + 32 digital inputs + 32 digital outputs
SW Options
00-None
01-CFR21
Smart function
00-No
GETLogic
00-No
GL-Yes
GETView
00-No
GV-Yes
Reserved to Gefran
00
I/O digital expansions
00-No
08-8 digital inputs + 8 digital outputs
16-16 digital inputs + 16 digital outputs
Reserved to Gefran
0
Reserved to Gefran
0
Preview - Generation
Preview
3D
2D

Embedded user actions