CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
850-R-RR0-0-0-00-0-00-00-0-00
ELECTRO
Order code
850-R-RR0-0-0-00-0-00-00-0-00
Model
Controller
P-Programmer
V-Valve
PV-Programmer+valve
Output 1
R-Relay
D-Logic
A-Analog
G-Master Modbus RTU communication
Output 2 - Output 3
RR-Relay - Relay
DD-Logic - Logic
MM-Isolated logic - Isolated logic
MT-Isolated logic - Long Life Relay
Output 4
0-Absent
D-Logic
R-Relay
Power supply sensor VT1 for main input
0-Absent
1-VT1 24 V
Retransmission
0-Absent
1-Analogue A1
CT Inputs Auxiliary inputs
00-Absent
20-CT1 + CT2
01-Input Aux: TC,RTD,60mV
02-Input Aux : 1V/5V/10V/20mA + VP 1V
03-Input Aux : 1V/5V/10V/20mA + VT2 24 V
Digital inputs
0-Absent
3-3 DI
Communication
00-Absent
M0-RS485 Modbus RTU
Supply
0-20...27 Vac/Vdc
1-100...240 Vac/Vdc
Function
0-Absent
FB-Logical + mathematical operations
CK-RTC + Logical operations + mathematical
Preview - Generation
Preview
3D
2D

Embedded user actions