CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
2500-0-0-0-0-0-0
ELECTRO
Order code
2500-0-0-0-0-0-0
2. Main Input
0-None
1-Strain-gauge / TC / RTD / Potentiometer / Linear
Auxiliary digital I/Os (5...8)
0-None
1-In/Out 5...8
Control output 2
0-None
1-Continuous ±10V (0/4...20mA)
Retransmission output
0-None
W-Analog 0/4...20mA (0...10V)
Digital communication
0-None
2-RS485
3-RS232
P-Profibus DP
Power supply
0-20...27 Vac/DC
1-100...240 Vac/Vdc
Preview - Generation
Preview
3D
2D

Embedded user actions