CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
1850-R-RR0-0-0-00-0-00-00-0-00
ELECTRO
Order code
1850-R-RR0-0-0-00-0-00-00-0-00
Model
Controller
P-Programmer
V-Valve
PV-Programmer+valve
Output 1
R-Relay
D-Logic
C-Analog
G-Master Modbus RTU communication
Output 2 / Output 3
RR-Relay - Relay
DD-Logic - Logic
MM-Isolated logic - Isolated logic
RV-Relay - VT1 24 V
DV-Logic - VT1 24 V
MV-Isolated logic - VT1 24 V
Output 4
0-Absent
R-Relay
T-Long Life Relay
Retransmission
0-Absent
1-Analogue A1
2-Analogue A1 + A2
Input CT / 3° Analog input
0-Absent
CT1 + CT2
Auxiliary input
0-Absent
1-Input Aux : TC, RTD, 60mV
2-Input Aux: 1V/5V/10V/20mA + VP 1 V
3-Input Aux : 1V/5V/10V/20mA + VT2 24 V
Digital inputs
0-Absent
5-5 DI
Communication
0-Absent
M0-RS485 Modbus RTU (slave)
E0-Ethernet Modbus TCP
Ethernet Modbus TCP / RTU bridge
I/O optional
00-Absent
10-8 IN/OUT
01-8 relays
11-8 IN/OUT + 8 relays
Supply
0-20...27 Vac/Vdc
1-100...240 Vac/Vdc
Function
00-Absent
Preview - Generation
Preview
3D
2D

Embedded user actions