CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
1650-R-RR0-0-0-00-0-00-00-0-00
ELECTRO
Order code
1650-R-RR0-0-0-00-0-00-00-0-00
Model
Controller
P-Programmer
V-Valve
PV-Programmer+valve
Output 1
R-Relay
D-Logic
C-Analog
G-Master Modbus RTU communication
Output 2 - Output 3
RR-Relay - Relay
DD-Logic - Logic
MM-Isolated logic - Isolated logic
RV- Relay - VT1 24 V
DV-Logic - VT1 24 V
MV-Isolated logic - VT1 24 V
Output 4
0-Absent
R-Relay
T-Long Life relay
Retransmission
0-Absent
1-Analogue A1
2-Analogue A1 +A2
Input CT / 3° Analog input
0-Absent
2-CT1 + CT2
3-3° Input Aux + VP 2 1 V
Auxiliary input
0-Absent
1-Input Aux : TC, RTD, 60mV
2-Input Aux: 1V/5V/10V/20mA + VP 1 V
3-Input Aux: 1V/5V/10V/20mA + VP2 24 V
Digital inputs
0-Absent
5-5 DI
Communication
0-Absent
M0-RS485 Modbus RTU (slave)
E-Ethernet Modbus TCP
ME-Ethernet Modbus TCP / RTU bridge
Supply
0-20...27 Vac/DC
1-100...240 Vac
Function
0-Absent
FB-Logical + mathematical operations
CK-RTC + Logical operations + mathematical
Preview - Generation
Preview
3D
2D

Embedded user actions