CAD model selection
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
1550-R-R-0-0-0-0000-00G
Order code
1550-R-R-0-0-0-0000-00G
Model
Controller
P-Programmer
V-Valve
Output 1
R-Relay
D-Static
C-Analog
Output 2 - 3 - 4
R-0-0-1 Relay (5A)
D-0-0-1 Static
R-R-0-2 Relay (5A)
D-R-0-1 Static +1 Relay (5A)
R-R-T-2 Relay (5A) + 1 Triac (long life relay)
D-R-T-1 Static + 1 relay (5A)+ 1 Triac (long life relay)
D-R-R-1 Static + 2 Relay (5A)
R-R-R-3 Relay (5A)
Remote Set Point
0-Absent
1-SPR
Retransmission
0-Absent
1-W1 (0/4..20 mA / 0..10V)
2-W1 + W2 (0/4..20 mA / 0..10V)
TA inputs
0-Absent
1-TA1
Ingressi Digitali VT24, VP10
0-Absent
5-5 Digital Input
7-5 Digital Input + VT24
6-5 Digital Input + VP10
Serial communication
0-Absent
1-RS485
Supply
0-20...27 Vac/DC
1-100...240Vac/dc
LF-Logic Functions
0-Absent
Logic functions
Display
G-Green setpoint
Preview - Generation
Preview
3D
2D

Embedded user actions